(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0009-93 |
61-0009-94 |
61-0009-95 |
61-0009-96 |
61-0009-97 |
61-0009-98 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
---|---|---|---|---|---|---|
฿ 24,750.00 ฿ 19,800.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 600 × height 800 | ||
฿ 28,658.00 ฿ 22,926.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 750 × height 800 | ||
฿ 29,793.00 ฿ 23,834.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 600 × height 800 | ||
฿ 34,788.00 ฿ 27,830.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 750 × height 800 | ||
฿ 35,112.00 ฿ 28,089.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 600 × height 800 | ||
฿ 40,803.00 ฿ 32,642.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 750 × height 800 |
[Features]
· Assembling type
·SUS430 punching table for punching work
·Free charge for adjustment of overall height = 850 mm or less
Part Number |
---|
61-0009-93 |
61-0009-94 |
61-0009-95 |
61-0009-96 |
61-0009-97 |
61-0009-98 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
---|---|---|---|---|---|---|
฿ 24,750.00 ฿ 19,800.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 600 × height 800 | ||
฿ 28,658.00 ฿ 22,926.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 750 × height 800 | ||
฿ 29,793.00 ฿ 23,834.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 600 × height 800 | ||
฿ 34,788.00 ฿ 27,830.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 750 × height 800 | ||
฿ 35,112.00 ฿ 28,089.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 600 × height 800 | ||
฿ 40,803.00 ฿ 32,642.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 750 × height 800 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?