(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0009-69 |
61-0009-70 |
61-0009-71 |
61-0009-72 |
61-0009-73 |
61-0009-75 |
61-0009-77 |
61-0009-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Number of drawers |
---|---|---|---|---|---|---|---|
฿ 21,373.00 ฿ 17,098.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 450 × height 800 | 1 pc. | ||
฿ 23,733.00 ฿ 18,986.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 600 × height 800 | 1 pc. | ||
฿ 23,268.00 ฿ 18,614.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 450 × height 800 | 1 pc. | ||
฿ 25,955.00 ฿ 20,764.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 600 × height 800 | 1 pc. | ||
฿ 28,497.00 ฿ 22,797.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 450 × height 800 | 2 pcs. | ||
฿ 33,355.00 ฿ 26,684.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 450 × height 800 | 2 pcs. | ||
฿ 41,543.00 ฿ 33,234.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 450 × height 800 | 3 pcs. | ||
฿ 48,575.00 ฿ 38,860.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,800 × depth 450 × height 800 | 4 pcs. |
[Features]
· Assembling type
·SUS430 work bench
·With a drawer that is convenient for storage
·Free charge for adjustment of overall height = 850 mm or less
Part Number |
---|
61-0009-69 |
61-0009-70 |
61-0009-71 |
61-0009-72 |
61-0009-73 |
61-0009-75 |
61-0009-77 |
61-0009-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Number of drawers |
---|---|---|---|---|---|---|---|
฿ 21,373.00 ฿ 17,098.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 450 × height 800 | 1 pc. | ||
฿ 23,733.00 ฿ 18,986.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 600 × height 800 | 1 pc. | ||
฿ 23,268.00 ฿ 18,614.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 450 × height 800 | 1 pc. | ||
฿ 25,955.00 ฿ 20,764.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 600 × height 800 | 1 pc. | ||
฿ 28,497.00 ฿ 22,797.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 450 × height 800 | 2 pcs. | ||
฿ 33,355.00 ฿ 26,684.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 450 × height 800 | 2 pcs. | ||
฿ 41,543.00 ฿ 33,234.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 450 × height 800 | 3 pcs. | ||
฿ 48,575.00 ฿ 38,860.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,800 × depth 450 × height 800 | 4 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?