(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Bench With Drawer (SUS304, Three-Side Frame Specifications)

Stainless Steel Work Bench With Drawer (SUS304, Three-Side Frame Specifications)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,193.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0009-36 SALE
61-0009-40 SALE
61-0009-42 SALE
61-0009-43 SALE
61-0009-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers

฿ 37,193.00

฿ 29,754.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800 1 pc.

฿ 57,597.00

฿ 46,077.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 900 × height 800 2 pcs.

฿ 67,682.00

฿ 50,761.50

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 900 × height 800 2 pcs.

฿ 65,505.00

฿ 52,404.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800 3 pcs.

฿ 76,100.00

฿ 57,075.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800 4 pcs.

Basic Specifications

  • Specifications
    Three side frame specifications
  • Material
    SUS304

Product Description

[Features]
· Assembling type
·SUS304 work benches excellent at corrosion resistance
·With a drawer that is convenient for storage
·Free charge for adjustment of overall height = 850 mm or less

Part Number
61-0009-36 SALE
61-0009-40 SALE
61-0009-42 SALE
61-0009-43 SALE
61-0009-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers

฿ 37,193.00

฿ 29,754.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800 1 pc.

฿ 57,597.00

฿ 46,077.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 900 × height 800 2 pcs.

฿ 67,682.00

฿ 50,761.50

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 900 × height 800 2 pcs.

฿ 65,505.00

฿ 52,404.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800 3 pcs.

฿ 76,100.00

฿ 57,075.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800 4 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1