(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0008-65 |
61-0008-66 |
61-0008-67 |
61-0008-68 |
61-0008-69 |
61-0008-70 |
61-0008-71 |
61-0008-72 |
61-0008-73 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
---|---|---|---|---|---|---|
฿ 17,302.00 ฿ 13,841.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 450 × depth 450 × height 800 | ||
฿ 18,690.00 ฿ 14,952.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 450 × height 800 | ||
฿ 20,400.00 ฿ 16,320.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 600 × height 800 | ||
฿ 20,123.00 ฿ 16,098.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 450 × height 800 | ||
฿ 21,975.00 ฿ 17,580.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 600 × height 800 | ||
฿ 22,068.00 ฿ 17,654.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 450 × height 800 | ||
฿ 25,490.00 ฿ 20,392.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 450 × height 800 | ||
฿ 28,637.00 ฿ 22,909.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 450 × height 800 | ||
฿ 31,735.00 ฿ 25,388.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,800 × depth 450 × height 800 |
[Features]
· Assembling type
·SUS304 work benches excellent at corrosion resistance
·Free charge for adjustment of overall height = 850 mm or less
Part Number |
---|
61-0008-65 |
61-0008-66 |
61-0008-67 |
61-0008-68 |
61-0008-69 |
61-0008-70 |
61-0008-71 |
61-0008-72 |
61-0008-73 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
---|---|---|---|---|---|---|
฿ 17,302.00 ฿ 13,841.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 450 × depth 450 × height 800 | ||
฿ 18,690.00 ฿ 14,952.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 450 × height 800 | ||
฿ 20,400.00 ฿ 16,320.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 600 × depth 600 × height 800 | ||
฿ 20,123.00 ฿ 16,098.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 450 × height 800 | ||
฿ 21,975.00 ฿ 17,580.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 750 × depth 600 × height 800 | ||
฿ 22,068.00 ฿ 17,654.40 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 900 × depth 450 × height 800 | ||
฿ 25,490.00 ฿ 20,392.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,200 × depth 450 × height 800 | ||
฿ 28,637.00 ฿ 22,909.60 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,500 × depth 450 × height 800 | ||
฿ 31,735.00 ฿ 25,388.00 |
WORKBENCH | 1 Piece(s) | 19 Day(s) | Width 1,800 × depth 450 × height 800 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?