(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Benches (With Single-Sided Door and Drawer), ED Series

Stainless Steel Work Benches (With Single-Sided Door and Drawer), ED Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,850.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0008-43 SALE
61-0008-44 SALE
61-0008-45 SALE
61-0008-46 SALE
61-0008-47 SALE
61-0008-48 SALE
61-0008-49 SALE
61-0008-50 SALE
61-0008-51 SALE
61-0008-52 SALE
61-0008-53 SALE
61-0008-54 SALE
61-0008-55 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers

฿ 29,330.00

฿ 23,464.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800 1 pc.

฿ 27,850.00

฿ 22,280.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800 2 pcs.

฿ 32,940.00

฿ 26,352.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800 2 pcs.

฿ 30,902.00

฿ 24,721.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800 2 pcs.

฿ 42,283.00

฿ 33,826.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 800 2 pcs.

฿ 39,138.00

฿ 31,310.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 800 3 pcs.

฿ 54,497.00

฿ 43,597.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 800 3 pcs.

฿ 44,597.00

฿ 35,677.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800 4 pcs.

฿ 54,682.00

฿ 43,745.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 800 4 pcs.

฿ 73,557.00

฿ 55,167.75

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 900 × height 800 4 pcs.

฿ 50,795.00

฿ 40,636.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800 4 pcs.

฿ 61,250.00

฿ 49,000.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 800 4 pcs.

฿ 80,497.00

฿ 60,372.75

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 900 × height 800 4 pcs.

Basic Specifications

  • Specifications
    Work bench with sliding door
  • Material
    SUS430

Product Description

[Features]
·With a drawer that is convenient for storage
·The level can be adjusted by adjustment specification (+30 mm)

Part Number
61-0008-43 SALE
61-0008-44 SALE
61-0008-45 SALE
61-0008-46 SALE
61-0008-47 SALE
61-0008-48 SALE
61-0008-49 SALE
61-0008-50 SALE
61-0008-51 SALE
61-0008-52 SALE
61-0008-53 SALE
61-0008-54 SALE
61-0008-55 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers

฿ 29,330.00

฿ 23,464.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800 1 pc.

฿ 27,850.00

฿ 22,280.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800 2 pcs.

฿ 32,940.00

฿ 26,352.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800 2 pcs.

฿ 30,902.00

฿ 24,721.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800 2 pcs.

฿ 42,283.00

฿ 33,826.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 800 2 pcs.

฿ 39,138.00

฿ 31,310.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 800 3 pcs.

฿ 54,497.00

฿ 43,597.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 800 3 pcs.

฿ 44,597.00

฿ 35,677.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800 4 pcs.

฿ 54,682.00

฿ 43,745.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 800 4 pcs.

฿ 73,557.00

฿ 55,167.75

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 900 × height 800 4 pcs.

฿ 50,795.00

฿ 40,636.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800 4 pcs.

฿ 61,250.00

฿ 49,000.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 800 4 pcs.

฿ 80,497.00

฿ 60,372.75

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 900 × height 800 4 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1