(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Benches (Single-Sided Door), E Series

Stainless Steel Work Benches (Single-Sided Door), E Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,097.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0008-30 SALE
61-0008-31 SALE
61-0008-32 SALE
61-0008-33 SALE
61-0008-34 SALE
61-0008-35 SALE
61-0008-36 SALE
61-0008-37 SALE
61-0008-38 SALE
61-0008-39 SALE
61-0008-40 SALE
61-0008-41 SALE
61-0008-42 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 23,408.00

฿ 18,726.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800

฿ 21,097.00

฿ 16,877.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800

฿ 27,015.00

฿ 21,612.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800

฿ 24,242.00

฿ 19,393.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800

฿ 37,102.00

฿ 29,681.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 800

฿ 29,143.00

฿ 23,314.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 800

฿ 47,650.00

฿ 38,120.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 800

฿ 31,273.00

฿ 25,018.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800

฿ 42,560.00

฿ 34,048.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 800

฿ 65,137.00

฿ 52,109.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 900 × height 800

฿ 39,138.00

฿ 31,310.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800

฿ 50,888.00

฿ 40,710.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 800

฿ 74,482.00

฿ 55,861.50

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 900 × height 800

Basic Specifications

  • Specifications
    Work bench with sliding door
  • Details
    With one middle shelf
  • Material
    SUS430

Product Description

[Features]
·The level can be adjusted by adjustment specification (+30 mm)
·One middle shelf supplied (Variable: 30 mm pitch)

Part Number
61-0008-30 SALE
61-0008-31 SALE
61-0008-32 SALE
61-0008-33 SALE
61-0008-34 SALE
61-0008-35 SALE
61-0008-36 SALE
61-0008-37 SALE
61-0008-38 SALE
61-0008-39 SALE
61-0008-40 SALE
61-0008-41 SALE
61-0008-42 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 23,408.00

฿ 18,726.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800

฿ 21,097.00

฿ 16,877.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800

฿ 27,015.00

฿ 21,612.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800

฿ 24,242.00

฿ 19,393.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800

฿ 37,102.00

฿ 29,681.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 800

฿ 29,143.00

฿ 23,314.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 800

฿ 47,650.00

฿ 38,120.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 800

฿ 31,273.00

฿ 25,018.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800

฿ 42,560.00

฿ 34,048.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 800

฿ 65,137.00

฿ 52,109.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 900 × height 800

฿ 39,138.00

฿ 31,310.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800

฿ 50,888.00

฿ 40,710.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 800

฿ 74,482.00

฿ 55,861.50

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 900 × height 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1