(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Size (Nominal Size) mm |
---|---|---|---|---|---|---|---|
฿ 22,633.00 ฿ 18,106.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 23,487.00 ฿ 18,789.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 24,502.00 ฿ 19,601.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 25,513.00 ฿ 20,410.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 30,427.00 ฿ 24,341.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 32,188.00 ฿ 25,750.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 34,268.00 ฿ 27,414.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 24,182.00 ฿ 19,345.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 25,622.00 ฿ 20,497.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 26,155.00 ฿ 20,924.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 26,850.00 ฿ 21,480.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 32,188.00 ฿ 25,750.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 34,268.00 ฿ 27,414.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 35,657.00 ฿ 28,525.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 23,167.00 ฿ 18,533.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 24,022.00 ฿ 19,217.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 25,037.00 ฿ 20,029.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 26,047.00 ฿ 20,837.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 31,172.00 ฿ 24,937.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 32,933.00 ฿ 26,346.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 35,017.00 ฿ 28,013.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 24,713.00 ฿ 19,770.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 | ||
฿ 26,155.00 ฿ 20,924.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W760×H139 | ||
฿ 26,690.00 ฿ 21,352.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W910×H139 | ||
฿ 27,383.00 ฿ 21,906.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1070×H139 | ||
฿ 32,933.00 ฿ 26,346.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1220×H175 | ||
฿ 35,017.00 ฿ 28,013.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1520×H175 | ||
฿ 36,403.00 ฿ 29,122.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1820×H175 | ||
฿ 24,555.00 ฿ 19,644.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 25,408.00 ฿ 20,326.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 26,422.00 ฿ 21,137.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 27,438.00 ฿ 21,950.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 34,057.00 ฿ 27,245.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 35,818.00 ฿ 28,654.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 37,900.00 ฿ 30,320.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 26,102.00 ฿ 20,881.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 27,543.00 ฿ 22,034.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 28,075.00 ฿ 22,460.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 28,772.00 ฿ 23,017.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 35,818.00 ฿ 28,654.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 37,900.00 ฿ 30,320.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 39,287.00 ฿ 31,429.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 25,088.00 ฿ 20,070.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 25,943.00 ฿ 20,754.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 26,957.00 ฿ 21,565.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 27,972.00 ฿ 22,377.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 34,695.00 ฿ 27,756.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 36,458.00 ฿ 29,166.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 38,540.00 ฿ 30,832.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 26,637.00 ฿ 21,309.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 |
[Features]
·Ideal for transporting heavy objects and moving frequently.
·Materials: Main body frame / SUS304
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Size (Nominal Size) mm |
---|---|---|---|---|---|---|---|
฿ 22,633.00 ฿ 18,106.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 23,487.00 ฿ 18,789.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 24,502.00 ฿ 19,601.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 25,513.00 ฿ 20,410.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 30,427.00 ฿ 24,341.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 32,188.00 ฿ 25,750.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 34,268.00 ฿ 27,414.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 24,182.00 ฿ 19,345.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 25,622.00 ฿ 20,497.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 26,155.00 ฿ 20,924.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 26,850.00 ฿ 21,480.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 32,188.00 ฿ 25,750.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 34,268.00 ฿ 27,414.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 35,657.00 ฿ 28,525.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 23,167.00 ฿ 18,533.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 24,022.00 ฿ 19,217.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 25,037.00 ฿ 20,029.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 26,047.00 ฿ 20,837.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 31,172.00 ฿ 24,937.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 32,933.00 ฿ 26,346.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 35,017.00 ฿ 28,013.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 24,713.00 ฿ 19,770.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 | ||
฿ 26,155.00 ฿ 20,924.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W760×H139 | ||
฿ 26,690.00 ฿ 21,352.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W910×H139 | ||
฿ 27,383.00 ฿ 21,906.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1070×H139 | ||
฿ 32,933.00 ฿ 26,346.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1220×H175 | ||
฿ 35,017.00 ฿ 28,013.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1520×H175 | ||
฿ 36,403.00 ฿ 29,122.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1820×H175 | ||
฿ 24,555.00 ฿ 19,644.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 25,408.00 ฿ 20,326.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 26,422.00 ฿ 21,137.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 27,438.00 ฿ 21,950.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 34,057.00 ฿ 27,245.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 35,818.00 ฿ 28,654.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 37,900.00 ฿ 30,320.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 26,102.00 ฿ 20,881.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 27,543.00 ฿ 22,034.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 28,075.00 ฿ 22,460.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 28,772.00 ฿ 23,017.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 35,818.00 ฿ 28,654.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 37,900.00 ฿ 30,320.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 39,287.00 ฿ 31,429.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 25,088.00 ฿ 20,070.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 25,943.00 ฿ 20,754.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 26,957.00 ฿ 21,565.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 27,972.00 ฿ 22,377.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 34,695.00 ฿ 27,756.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 36,458.00 ฿ 29,166.40 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 38,540.00 ฿ 30,832.00 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 26,637.00 ฿ 21,309.60 |
SUPER TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?