(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Size (Nominal Size) mm |
---|---|---|---|---|---|---|---|
฿ 16,708.00 ฿ 13,366.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 17,347.00 ฿ 13,877.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 18,150.00 ฿ 14,520.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 18,790.00 ฿ 15,032.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 21,885.00 ฿ 17,508.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 22,578.00 ฿ 18,062.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 23,487.00 ฿ 18,789.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 17,403.00 ฿ 13,922.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 18,150.00 ฿ 14,520.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 19,003.00 ฿ 15,202.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 20,070.00 ฿ 16,056.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 23,380.00 ฿ 18,704.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 24,342.00 ฿ 19,473.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 25,513.00 ฿ 20,410.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 17,242.00 ฿ 13,793.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 17,880.00 ฿ 14,304.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 18,683.00 ฿ 14,946.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 19,323.00 ฿ 15,458.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 22,633.00 ฿ 18,106.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 23,328.00 ฿ 18,662.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 24,233.00 ฿ 19,386.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 17,935.00 ฿ 14,348.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 | ||
฿ 18,683.00 ฿ 14,946.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W760×H139 | ||
฿ 19,537.00 ฿ 15,629.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W910×H139 | ||
฿ 20,605.00 ฿ 16,484.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1070×H139 | ||
฿ 24,127.00 ฿ 19,301.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1220×H175 | ||
฿ 25,088.00 ฿ 20,070.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1520×H175 | ||
฿ 26,263.00 ฿ 21,010.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1820×H175 | ||
฿ 18,628.00 ฿ 14,902.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 19,268.00 ฿ 15,414.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 20,070.00 ฿ 16,056.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 20,712.00 ฿ 16,569.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 25,513.00 ฿ 20,410.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 26,208.00 ฿ 20,966.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 27,117.00 ฿ 21,693.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 19,323.00 ฿ 15,458.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 20,070.00 ฿ 16,056.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 20,925.00 ฿ 16,740.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 21,992.00 ฿ 17,593.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 27,010.00 ฿ 21,608.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 27,972.00 ฿ 22,377.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 29,143.00 ฿ 23,314.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 19,163.00 ฿ 15,330.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 19,803.00 ฿ 15,842.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 20,605.00 ฿ 16,484.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 21,247.00 ฿ 16,997.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 26,155.00 ฿ 20,924.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 26,850.00 ฿ 21,480.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 27,755.00 ฿ 22,204.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 19,858.00 ฿ 15,886.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 |
Ideal for transporting heavy objects and moving frequently.
Materials: Main body frame / aluminum
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Size (Nominal Size) mm |
---|---|---|---|---|---|---|---|
฿ 16,708.00 ฿ 13,366.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 17,347.00 ฿ 13,877.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 18,150.00 ฿ 14,520.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 18,790.00 ฿ 15,032.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 21,885.00 ฿ 17,508.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 22,578.00 ฿ 18,062.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 23,487.00 ฿ 18,789.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 17,403.00 ฿ 13,922.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 18,150.00 ฿ 14,520.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 19,003.00 ฿ 15,202.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 20,070.00 ฿ 16,056.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 23,380.00 ฿ 18,704.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 24,342.00 ฿ 19,473.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 25,513.00 ฿ 20,410.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 17,242.00 ฿ 13,793.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 17,880.00 ฿ 14,304.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 18,683.00 ฿ 14,946.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 19,323.00 ฿ 15,458.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 22,633.00 ฿ 18,106.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 23,328.00 ฿ 18,662.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 24,233.00 ฿ 19,386.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 17,935.00 ฿ 14,348.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 | ||
฿ 18,683.00 ฿ 14,946.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W760×H139 | ||
฿ 19,537.00 ฿ 15,629.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W910×H139 | ||
฿ 20,605.00 ฿ 16,484.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1070×H139 | ||
฿ 24,127.00 ฿ 19,301.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1220×H175 | ||
฿ 25,088.00 ฿ 20,070.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1520×H175 | ||
฿ 26,263.00 ฿ 21,010.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Rubber Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W1820×H175 | ||
฿ 18,628.00 ฿ 14,902.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W610×H139 | ||
฿ 19,268.00 ฿ 15,414.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W760×H139 | ||
฿ 20,070.00 ฿ 16,056.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W910×H139 | ||
฿ 20,712.00 ฿ 16,569.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1070×H139 | ||
฿ 25,513.00 ฿ 20,410.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1220×H175 | ||
฿ 26,208.00 ฿ 20,966.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1520×H175 | ||
฿ 27,117.00 ฿ 21,693.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D460×W1820×H175 | ||
฿ 19,323.00 ฿ 15,458.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W610×H139 | ||
฿ 20,070.00 ฿ 16,056.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W760×H139 | ||
฿ 20,925.00 ฿ 16,740.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W910×H139 | ||
฿ 21,992.00 ฿ 17,593.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1070×H139 | ||
฿ 27,010.00 ฿ 21,608.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1220×H175 | ||
฿ 27,972.00 ฿ 22,377.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1520×H175 | ||
฿ 29,143.00 ฿ 23,314.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel | D610×W1820×H175 | ||
฿ 19,163.00 ฿ 15,330.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W610×H139 | ||
฿ 19,803.00 ฿ 15,842.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W760×H139 | ||
฿ 20,605.00 ฿ 16,484.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W910×H139 | ||
฿ 21,247.00 ฿ 16,997.60 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1070×H139 | ||
฿ 26,155.00 ฿ 20,924.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1220×H175 | ||
฿ 26,850.00 ฿ 21,480.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1520×H175 | ||
฿ 27,755.00 ฿ 22,204.00 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø125 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D460×W1820×H175 | ||
฿ 19,858.00 ฿ 15,886.40 |
STANDARD TYPE DOLLY | 1 Piece(s) | 19 Day(s) | ø100 Nylon Urethane Wheel Steel Metal Fittings All Swivel With 2 Stoppers | D610×W610×H139 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?