(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-450-11 |
3-450-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pusher Height | Net Inner Dimensions | Max. Load | Caster | Weight (kg) | Width × Depth × Height (mm) | Deck height |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,848.00 ฿ 16,678.40 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 19 Day(s) | 920mm | 565×806×510mm | 300 kg | N⌀130 mm (2 swivel and 2 fixed) | 24.7 | 635×970×910 | N210mm | ||
฿ 13,902.00 ฿ 11,121.60 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 19 Day(s) | 850mm | 437×628×510mm | 150 kg | ø100mm | 19.1 | 480×820×850 | 140mm |
[Features]
·Since the wire mesh (two sides) can be folded in half, it is easy to put in and take out load from the front.
Part Number |
---|
3-450-11 |
3-450-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pusher Height | Net Inner Dimensions | Max. Load | Caster | Weight (kg) | Width × Depth × Height (mm) | Deck height |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,848.00 ฿ 16,678.40 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 19 Day(s) | 920mm | 565×806×510mm | 300 kg | N⌀130 mm (2 swivel and 2 fixed) | 24.7 | 635×970×910 | N210mm | ||
฿ 13,902.00 ฿ 11,121.60 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 19 Day(s) | 850mm | 437×628×510mm | 150 kg | ø100mm | 19.1 | 480×820×850 | 140mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?