(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pallet Jack BM Series

Stainless Steel Pallet Jack BM Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,918.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-3838-01 SALE
2-3838-02 SALE
2-3838-03 SALE
2-3838-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Capacity Part number Weight (kg) Width × Depth / Fork Length × Height (mm) Loading Part Height Caster

฿ 38,918.00

฿ 31,134.40

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 800 kg BM08M 47 520×1440/1070×1137 70 to 173mm Front wheel: ø65 mm; rear wheel: ø150 mm, made of PU (polyurethane)

฿ 40,905.00

฿ 32,724.00

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 1,100 kg BM11M 76 520×1440/1070×1183 80 to 200mm Front wheel: ø80 mm; rear wheel: ø150 mm, made of PU (polyurethane)

฿ 46,068.00

฿ 36,854.40

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 1,500 kg BM15M 79 520×1440/1070×1193 80 to 200mm Front wheel: ø80 mm; rear wheel: ø175 mm, made of PU (polyurethane)

฿ 53,217.00

฿ 42,573.60

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 2,500 kg BM25M 89 520×1440/1070×1193 80 to 200mm Front wheel: ø80 mm; rear wheel: ø175 mm, made of PU (polyurethane)

Basic Specifications

  • Lift method
    Manual hydraulic type
  • Details
    Hand Lift
  • Material
    Main body / steel, handle / PP (Polypropylene)

Product Description

[Features]
·The manufacturer uses environmentally friendly lead-free paint.
· It has excellent durability.

Part Number
2-3838-01 SALE
2-3838-02 SALE
2-3838-03 SALE
2-3838-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Capacity Part number Weight (kg) Width × Depth / Fork Length × Height (mm) Loading Part Height Caster

฿ 38,918.00

฿ 31,134.40

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 800 kg BM08M 47 520×1440/1070×1137 70 to 173mm Front wheel: ø65 mm; rear wheel: ø150 mm, made of PU (polyurethane)

฿ 40,905.00

฿ 32,724.00

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 1,100 kg BM11M 76 520×1440/1070×1183 80 to 200mm Front wheel: ø80 mm; rear wheel: ø150 mm, made of PU (polyurethane)

฿ 46,068.00

฿ 36,854.40

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 1,500 kg BM15M 79 520×1440/1070×1193 80 to 200mm Front wheel: ø80 mm; rear wheel: ø175 mm, made of PU (polyurethane)

฿ 53,217.00

฿ 42,573.60

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) 2,500 kg BM25M 89 520×1440/1070×1193 80 to 200mm Front wheel: ø80 mm; rear wheel: ø175 mm, made of PU (polyurethane)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1