(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Cabinet With Adjust (SUS430, Two-Tier Type, Upper and Lower Glass Door Specifications) VAGG Series

Storage Cabinet With Adjust (SUS430, Two-Tier Type, Upper and Lower Glass Door Specifications) VAGG Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 63,655.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0013-75 SALE
61-0013-76 SALE
61-0013-77 SALE
61-0013-78 SALE
61-0013-79 SALE
61-0013-80 SALE
61-0013-81 SALE
61-0013-82 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 63,655.00

฿ 50,924.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 75,407.00

฿ 56,555.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 76,238.00

฿ 57,178.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 79,464.00

฿ 69,531.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 81,698.00

฿ 61,273.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 88,346.00

฿ 77,302.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 80,496.00

฿ 70,434.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 100,717.00

฿ 88,127.38

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

Basic Specifications

  • Specifications
    Upper and lower glass doors
  • Details
    Vibration resistant fixing bracket included
  • Material
    SUS430

Product Description

[Features]
·Divided into upper and lower tiers
·Adjust specifications
·SUS430 storage cabinet
·Both the upper and lower tiers come with one inner shelf each

Part Number
61-0013-75 SALE
61-0013-76 SALE
61-0013-77 SALE
61-0013-78 SALE
61-0013-79 SALE
61-0013-80 SALE
61-0013-81 SALE
61-0013-82 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 63,655.00

฿ 50,924.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 75,407.00

฿ 56,555.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 76,238.00

฿ 57,178.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 79,464.00

฿ 69,531.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 81,698.00

฿ 61,273.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 88,346.00

฿ 77,302.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 80,496.00

฿ 70,434.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 100,717.00

฿ 88,127.38

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 1,750 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1