(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Cabinet (SUS430, Single-Tier, Glass Door Specification) LG Series

Storage Cabinet (SUS430, Single-Tier, Glass Door Specification) LG Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 46,495.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0013-03 SALE
61-0013-04 SALE
61-0013-05 SALE
61-0013-06 SALE
61-0013-07 SALE
61-0013-08 SALE
61-0013-09 SALE
61-0013-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 46,495.00

฿ 37,196.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 53,155.00

฿ 42,524.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 54,682.00

฿ 43,745.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 64,027.00

฿ 51,221.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 59,168.00

฿ 47,334.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 72,213.00

฿ 54,159.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 66,758.00

฿ 50,068.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 81,142.00

฿ 60,856.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

Basic Specifications

  • Specifications
    Glass door
  • Details
    Vibration resistant fixing bracket included
  • Material
    SUS430

Product Description

[Features]
·Single-tier type
·Base specifications
·SUS430 storage cabinet
·One tier included

Part Number
61-0013-03 SALE
61-0013-04 SALE
61-0013-05 SALE
61-0013-06 SALE
61-0013-07 SALE
61-0013-08 SALE
61-0013-09 SALE
61-0013-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 46,495.00

฿ 37,196.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 53,155.00

฿ 42,524.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 54,682.00

฿ 43,745.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 64,027.00

฿ 51,221.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 59,168.00

฿ 47,334.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 72,213.00

฿ 54,159.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 66,758.00

฿ 50,068.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 81,142.00

฿ 60,856.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1