Deodorant Pedal Pail 233 x 345 x 444mm 6410 9.5L Round with Inner Bucket

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Shape: Round
・Capacity (L): 9.5
・Size (mm): 233 x 345 x 444
・Material: Body, inner bucket/PP (polypropylene), Packing (6412 only)/PE (polyethylene)
・With plastic bag stopper