(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guard Tape (Line Tape) Black, GT Series

Guard Tape (Line Tape) Black, GT Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,005.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9940-02
61-9940-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 8,005.00

GUARD TAPE 1 Piece(s) 19 Day(s) 25 mm width × 100 m

฿ 13,878.00

฿ 11,102.40

GUARD TAPE 1 Piece(s) 19 Day(s) 50 mm width × 100 m

Basic Specifications

  • Color
    Black
  • Thickness
    0.2mm
  • Material
    PVC (surface PET processing)

Product Description

[Features]
·The surface is PET processed and has excellent durability.
·The surface is PET processed and has excellent durability.
·It comes in a dedicated box that is convenient for storage, with which it can be used as is.

Part Number
61-9940-02
61-9940-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 8,005.00

GUARD TAPE 1 Piece(s) 19 Day(s) 25 mm width × 100 m

฿ 13,878.00

฿ 11,102.40

GUARD TAPE 1 Piece(s) 19 Day(s) 50 mm width × 100 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1