(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Luminance Reflective Tape, 39001 Series

High-Luminance Reflective Tape, 39001 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 68,325.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3419-13 SALE
61-3419-14 SALE
61-3419-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 68,325.00

฿ 51,243.75

DISPLAY TAPES 1 Piece(s) 19 Day(s) White

฿ 68,325.00

฿ 51,243.75

DISPLAY TAPES 1 Piece(s) 19 Day(s) Yellow

฿ 68,325.00

฿ 51,243.75

DISPLAY TAPES 1 Piece(s) 19 Day(s) Red

Basic Specifications

  • Size
    55 mm width × 50 m
  • Thickness
    0.5mm
  • Material
    High-luminance reflective sheet / acrylic adhesive

Product Description

[Features]
·It is an ultra-luminance reflective tape that is effective for ensuring safety because it has excellent wide-angle characteristics and can be clearly seen even from an oblique direction.
·You can get better visibility than a general prism type sheet using a trihedral cube.

Part Number
61-3419-13 SALE
61-3419-14 SALE
61-3419-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 68,325.00

฿ 51,243.75

DISPLAY TAPES 1 Piece(s) 19 Day(s) White

฿ 68,325.00

฿ 51,243.75

DISPLAY TAPES 1 Piece(s) 19 Day(s) Yellow

฿ 68,325.00

฿ 51,243.75

DISPLAY TAPES 1 Piece(s) 19 Day(s) Red

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1