(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Luminance Reflective Tape, 3900 Series

High-Luminance Reflective Tape, 3900 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,367.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3419-01
61-3419-05
61-3419-09 SALE
61-3419-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 7,367.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 15 mm width × 45 m

฿ 9,822.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 20 mm width × 45 m

฿ 14,680.00

฿ 11,744.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 30 mm width × 45 m

฿ 24,555.00

฿ 19,644.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 50 mm width × 45 m

Basic Specifications

  • Color
    Fluorescent orange
  • Thickness
    0.5mm
  • Material
    High-luminance reflective sheet / acrylic adhesive

Product Description

[Features]
·A prism-type high-luminance reflective sheet developed for various signs used at construction sites, etc. has been made into a tape shape.
·It has approx. twice the reflection luminance of the conventional capsule lens type reflection sheet.

Part Number
61-3419-01
61-3419-05
61-3419-09 SALE
61-3419-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 7,367.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 15 mm width × 45 m

฿ 9,822.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 20 mm width × 45 m

฿ 14,680.00

฿ 11,744.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 30 mm width × 45 m

฿ 24,555.00

฿ 19,644.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 50 mm width × 45 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1