(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Luminance Phosphorescent Tape (Ultra Luminance Type)

High-Luminance Phosphorescent Tape (Ultra Luminance Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,473.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3398-23
61-3398-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 7,473.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 10 mm width × 5 m

฿ 17,082.00

฿ 13,665.60

DISPLAY TAPES 1 Piece(s) 19 Day(s) 25 mm width × 5 m

Basic Specifications

  • Thickness
    0.75mm
  • Material
    PET

Product Description

[Features]
·It is a phosphorescent line tape with the highest luminance (JD class) in the JIS standard, and has a self-luminous ability that can be visually recognized for 10 to 12 hours even after the light is blocked.
·Materials with excellent durability and environmental friendliness are used.
·Shines for a long time, even when the lights are out.

Part Number
61-3398-23
61-3398-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 7,473.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 10 mm width × 5 m

฿ 17,082.00

฿ 13,665.60

DISPLAY TAPES 1 Piece(s) 19 Day(s) 25 mm width × 5 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1