(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Slip, NS Series【1-6 Pieces Per Package】

Anti-Slip, NS Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 297.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-7402-90
61-7402-91
61-7402-92
61-7402-93
61-7402-94
61-7402-95
61-7402-96
61-7423-51
61-7423-52
61-7424-27
61-7424-28
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Color Size

฿ 1,097.00

NON-SLIP 25MM X 4.5M 1 Piece(s) - 19 Day(s) - - 25 mm × 4.5 m

฿ 297.00

NON-SLIP 60MM ROUND BEIGE 1 Piece(s) - 19 Day(s) - Beige 60 mm round

฿ 297.00

NON-SLIP 60MM ROUND BLUE 1 Piece(s) - 19 Day(s) - Blue 60 mm round

฿ 297.00

SQUARE BEIGE 1 Piece(s) - 19 Day(s) - Beige 60 mm square

฿ 297.00

NON-SLIP 60MM SQUARE BLUE 1 Piece(s) - 19 Day(s) - Blue 60 mm square

฿ 388.00

GRIP TAPES 1 Piece(s) - 19 Day(s) - Brown 70 mm square

฿ 388.00

GRIP TAPES 1 Piece(s) - 19 Day(s) - Black 70 mm square

฿ 448.00

NON-SLIP 20 X 1.8M BEIGE 1 Piece(s) - 19 Day(s) - Beige 20×1.8M

฿ 448.00

NON-SLIP 20 X 1.8M WHITE 1 Piece(s) - 19 Day(s) - White 20×1.8M

฿ 297.00

GRIP TAPES 1 Pack(s)

6 Pieces Per Package

19 Day(s) 6 pcs. included per pack White 60 mm round

฿ 297.00

GRIP TAPES 1 Pack(s)

6 Pieces Per Package

19 Day(s) 6 pcs. included per pack White 60 mm square

Product Description

NS series anti-slip tape ideal for indoor use.
Tape width: 25 mm.
Tape length: 4.5 m.

Part Number
61-7402-90
61-7402-91
61-7402-92
61-7402-93
61-7402-94
61-7402-95
61-7402-96
61-7423-51
61-7423-52
61-7424-27
61-7424-28
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Color Size

฿ 1,097.00

NON-SLIP 25MM X 4.5M 1 Piece(s) - 19 Day(s) - - 25 mm × 4.5 m

฿ 297.00

NON-SLIP 60MM ROUND BEIGE 1 Piece(s) - 19 Day(s) - Beige 60 mm round

฿ 297.00

NON-SLIP 60MM ROUND BLUE 1 Piece(s) - 19 Day(s) - Blue 60 mm round

฿ 297.00

SQUARE BEIGE 1 Piece(s) - 19 Day(s) - Beige 60 mm square

฿ 297.00

NON-SLIP 60MM SQUARE BLUE 1 Piece(s) - 19 Day(s) - Blue 60 mm square

฿ 388.00

GRIP TAPES 1 Piece(s) - 19 Day(s) - Brown 70 mm square

฿ 388.00

GRIP TAPES 1 Piece(s) - 19 Day(s) - Black 70 mm square

฿ 448.00

NON-SLIP 20 X 1.8M BEIGE 1 Piece(s) - 19 Day(s) - Beige 20×1.8M

฿ 448.00

NON-SLIP 20 X 1.8M WHITE 1 Piece(s) - 19 Day(s) - White 20×1.8M

฿ 297.00

GRIP TAPES 1 Pack(s)

6 Pieces Per Package

19 Day(s) 6 pcs. included per pack White 60 mm round

฿ 297.00

GRIP TAPES 1 Pack(s)

6 Pieces Per Package

19 Day(s) 6 pcs. included per pack White 60 mm square

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1