(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
6-7597-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 79,712.00 ฿ 59,784.00 |
VACUUM PUMPS | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Product name: Active digital controller
・Specification: Extended
・Power supply: 100 - 240V
・Number of correspondence gage: 2 pcs
・Analog output: Non-voltage 2 points
・Serial communication: RS232C
・Display unit: Pa, mbar, Torr
・Size: 96 x 48 x 165mm
・Weight: 330g
Part Number |
---|
6-7597-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 79,712.00 ฿ 59,784.00 |
VACUUM PUMPS | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?