(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0078-19 |
61-0078-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product detail type |
---|---|---|---|---|---|---|
฿ 5,125.00 |
HEAT-RESISTANT GLOVES | 1 Piece(s) | 19 Day(s) | Palm 200°C specification, customizable size | ||
฿ 8,807.00 |
HEAT-RESISTANT GLOVES | 1 Piece(s) | 19 Day(s) | Palm 500°C specification, customizable size |
Heat-resistant customizable-sized gloves that can be selected from 2 types of palm specifications: resistant to 200°C and 500°C.
Part Number |
---|
61-0078-19 |
61-0078-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product detail type |
---|---|---|---|---|---|---|
฿ 5,125.00 |
HEAT-RESISTANT GLOVES | 1 Piece(s) | 19 Day(s) | Palm 200°C specification, customizable size | ||
฿ 8,807.00 |
HEAT-RESISTANT GLOVES | 1 Piece(s) | 19 Day(s) | Palm 500°C specification, customizable size |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?