(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No. 350 Rubber Work Gloves【120 Pieces Per Package】

No. 350 Rubber Work Gloves

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,107.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0182-09 SALE
61-0182-10 SALE
61-0182-11 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Weight

฿ 26,107.00

฿ 20,885.60

NATURAL RUBBER GLOVES 1 Pack(s)

120 Pieces Per Package

40 Day(s) M 54.5g

฿ 26,107.00

฿ 20,885.60

NATURAL RUBBER GLOVES 1 Pack(s)

120 Pieces Per Package

40 Day(s) L 59.5g

฿ 26,107.00

฿ 20,885.60

NATURAL RUBBER GLOVES 1 Pack(s)

120 Pieces Per Package

40 Day(s) LL 63g

Basic Specifications

  • Color
    Brown
  • Fiber part
    Cotton
  • Resin part
    Natural rubber
  • Overall length
    255mm

Product Description

[Features]
·Since they are coated with natural rubber, they have excellent tensile strength and abrasion resistance.
·Special processing with particles provides a high anti-slip effect.
·These gloves knitted by stocking stitch have a lining with highly moisture absorbent cotton.

Part Number
61-0182-09 SALE
61-0182-10 SALE
61-0182-11 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Weight

฿ 26,107.00

฿ 20,885.60

NATURAL RUBBER GLOVES 1 Pack(s)

120 Pieces Per Package

40 Day(s) M 54.5g

฿ 26,107.00

฿ 20,885.60

NATURAL RUBBER GLOVES 1 Pack(s)

120 Pieces Per Package

40 Day(s) L 59.5g

฿ 26,107.00

฿ 20,885.60

NATURAL RUBBER GLOVES 1 Pack(s)

120 Pieces Per Package

40 Day(s) LL 63g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1