(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0182-29 |
61-0182-30 |
61-0182-31 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Weight | Overall length |
---|---|---|---|---|---|---|---|---|---|
฿ 26,505.00 ฿ 21,204.00 |
UNLINED GLOVES | 1 Pack(s) |
120 Pieces Per Package |
19 Day(s) | S | 18g | 220mm | ||
฿ 26,505.00 ฿ 21,204.00 |
UNLINED GLOVES | 1 Pack(s) |
120 Pieces Per Package |
19 Day(s) | M | 20g | 230mm | ||
฿ 26,505.00 ฿ 21,204.00 |
UNLINED GLOVES | 1 Pack(s) |
120 Pieces Per Package |
19 Day(s) | L | 22g | 250mm |
[Features]
・ The original air coating also gives the palm part breathability and reduces stuffiness.
・ By mixing and knitting nylon and highly elastic threads on the entire finger, the fit is improved to the fingertips.
·The foam layer and embossing of the resin part improve the grip.
Part Number |
---|
61-0182-29 |
61-0182-30 |
61-0182-31 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Weight | Overall length |
---|---|---|---|---|---|---|---|---|---|
฿ 26,505.00 ฿ 21,204.00 |
UNLINED GLOVES | 1 Pack(s) |
120 Pieces Per Package |
19 Day(s) | S | 18g | 220mm | ||
฿ 26,505.00 ฿ 21,204.00 |
UNLINED GLOVES | 1 Pack(s) |
120 Pieces Per Package |
19 Day(s) | M | 20g | 230mm | ||
฿ 26,505.00 ฿ 21,204.00 |
UNLINED GLOVES | 1 Pack(s) |
120 Pieces Per Package |
19 Day(s) | L | 22g | 250mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?