(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line for Hard Hat HL-C【10 Pieces Per Package】

Line for Hard Hat HL-C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 855.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3421-72
61-3421-85
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 1,175.00

HELMET-RELATED SUPPLIES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 15 mm wide × 700 mm

฿ 855.00

HELMET-RELATED SUPPLIES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 10 mm wide × 700 mm

Basic Specifications

  • Specifications
    Reflective type
  • Color
    Yellow reflection
  • Quantity
    1 set of 10 pcs.
  • Material
    Reflective sheet tape (Acrylic film)

Product Description

[Features]
·These hard hat line tapes are reflective types and excellent at visibility.

Part Number
61-3421-72
61-3421-85
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 1,175.00

HELMET-RELATED SUPPLIES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 15 mm wide × 700 mm

฿ 855.00

HELMET-RELATED SUPPLIES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 10 mm wide × 700 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1