(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3620-01 |
1-3620-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Part number | Weight |
---|---|---|---|---|---|---|---|---|
฿ 1,368.67 |
SOUND SCOPE AUSCULTATION STICK | 1 Piece(s) | 5 Day(s) | Approx. 150 to 630 | Auscultation stick | Approx. 85 g | ||
฿ 1,885.17 |
AAA | 1 Piece(s) | 5 Day(s) | Approx. 240 to 1190 | Auscultation stick long | Approx. 110 g |
[Features]
・ Telescopic shaft makes it easy to carry.
Part Number |
---|
1-3620-01 |
1-3620-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Part number | Weight |
---|---|---|---|---|---|---|---|---|
฿ 1,368.67 |
SOUND SCOPE AUSCULTATION STICK | 1 Piece(s) | 5 Day(s) | Approx. 150 to 630 | Auscultation stick | Approx. 85 g | ||
฿ 1,885.17 |
AAA | 1 Piece(s) | 5 Day(s) | Approx. 240 to 1190 | Auscultation stick long | Approx. 110 g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?