(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·2 Phenomenon color oscilloscope
·4,000 count with true effective value type DMM function
·Equipped with USB communication function
Part Number |
---|
61-8513-44 |
61-8513-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency bandwidth (MHz) | Sampling | DC current | AC current |
---|---|---|---|---|---|---|---|---|---|
฿ 53,237.00 ฿ 42,589.60 | OSCILLOSCOPE | 1 Piece(s) | 19 Day(s) | 20 MHz | Up to 100 MS/S | 40 mA to 20 A | 40 mA to 20 A | ||
฿ 59,288.00 ฿ 47,430.40 | OSCILLOSCOPE | 1 Piece(s) | 19 Day(s) | 60 MHz | Up to 250 MS/S | 40 mA to 10 A | 40 mA to 10 A |
Loading...
Details | Digital tester function | Power supply used | AC Adapter | Input impedance | 1MΩ |
---|---|---|---|---|---|
Resistor | 400Ω~40MΩ | DC voltage | 400 mV to 400 V | AC voltage | 4V~400V |
Capacitance | 51.2 nF to 100 µF | LCD specifications | 3.8 inch, color LCD | Number of input channels(ch) | 2 channels |
Voltage axis range | 5 mV/div to 5 V/div | Time axis range | 5 ns/div to 5 s/div | Trigger | Edge (normal, single shot, auto), video |
MAX recording length | 6,000 points each |
How can we improve?
How can we improve?