1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recorder, TR-55i Series

Recorder, TR-55i Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,073.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This compact-sized voltage data logger can be placed anywhere, allowing you to collect and view data in the field without collecting the data logger by using a data collector.

 
Part Number
61-8493-87
61-8493-88
61-8493-89
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range Accuracy Measurement target

฿ 11,492.00

VOLTAGE RECORDER 1 Piece(s) 19 Day(s) 0 to 22V±0.5 mV ±0.3% of readingVoltage 1 ch

฿ 11,492.00

4-20MA RECORDER 1 Piece(s) 19 Day(s) 0 to 20 mA±0.05 mA ±0.3% of reading4 to 20 mA, 1 ch

฿ 9,073.00

PULSE RECORDER 1 Piece(s) 19 Day(s) Contact, voltage-Pulse, 1 ch

Loading...

  1. 1

Basic Information

Power supply Lithium battery Size H 62 mm × W 47 mm × D 19 mm Communication Optical communication, infrared communication
Display Measured values, battery level, etc. Recording interval 15 ways Battery lifespan Approx. 16 months
Recorded data 16000 Recording mode endless/onetime Operating environment of the main unit Temperature / -40 to 80°C
Waterproof IP64 How to check the alarm Main body liquid crystal screen, main body LED Accessory Input modules, batteries, etc.