1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCD Microscope DIM-03 Stereomicroscope 230 x 147 x 110

LCD MICROSCOPE DIM-03

LCD Microscope DIM-03 Stereomicroscope 230 x 147 x 110
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,067.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size (mm): 230 x 147 x 110
・Weight (g): 650
・Magnification: 2.5 - 100 times (Optical zoom 2.5 - 25 times, Digital zoom 4 times maximum)
・Power supply: AC100V 50/60Hz
・Camera: 3.5 mega pixels (CMOS sensor)
・View: 2.5x/24 x 13mm, 100x/0.65 x 0.35mm
・Monitor: 3.5TFT color display
・Lighting: White color LED x 8 pieces
・Recording medium: Micro SD card
・Output: HDMI or USB cable
・Supported OS: Windows(R)XP/Vista(TM)/7/8
・Accessories: AC adapter, HDMI cable, USB cable, AV cable, Diffuser, Calibration scale, Measurement software, Dirt wiping cloth, Lithium battery x 1 piece

 
Part Number
2-4338-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,067.00

฿ 22,453.60

LCD MICROSCOPE DIM-03 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-4338-11 in the LCD Microscope DIM-03 Stereomicroscope 230 x 147 x 110 series.