1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fast-Acting Fuse, 250GH Series

Fast-Acting Fuse, 250GH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,210.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Thyristor protection fuse
·Compatible with TRV1 series main body 20/30/50 A (32/40/63 A)

 
Part Number
61-9638-34
61-9638-35
61-9638-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Product detail type

฿ 1,210.00

FAST-ACTING FUSE 1 Piece(s) 19 Day(s) Compatible with TRV1 series main body 20A (32 A)Main body, compatible with 20 A (32 A)

฿ 1,210.00

250 GH-40 FAST-ACTING FUSE 1 Piece(s) 19 Day(s) Compatible with TRV1 series main body 30 A (40 A)Main body, compatible with 30 A (40 A)

฿ 1,210.00

250 GH - 63 FAST FUSE 1 Piece(s) 19 Day(s) Compatible with TRV1 series main body 50 A (63 A)Main body, compatible with 50 A (63 A)

Loading...

  1. 1