1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Protection Tube Sensor TR Series

Stainless Steel Protection Tube Sensor TR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,995.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·A temperature sensor with a stainless steel protective sleeve.
·Materials: tip/stainless steel pipe (SUS304)

 
Part Number
61-8493-94
61-8493-95
61-8494-05
61-8494-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable length Product detail type Supported models Measurement temperature range Waterproof performance Thermal time constant Sensor heat-resistant temperature Waterproof performance protective sleeve part Measured temperature accuracy 90% response Sensor heat-resistant temperature Material

฿ 1,995.00

PROTECTIVE TUBE SENSOR 1 Piece(s) 40 Day(s) 0.6mStainless steel protective sleeve (SUS304)TR-71wf, TR-71nw, TR-73U, (Former models TR-701AW, TR-701NW, TR-71S, TR-72S, TR-71U, TR-72U, TR-71Ui, TR-72Ui, TR-71 W, TR-72 W)-40 to 110℃N/AAgitated water/: Approx. 18 seconds-50 to 115℃Underwater type, etc.Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C /80 to 100°C)--Tip: stainless steel pipe (SUS304); wiring: TPE resin (Coated cable)

฿ 3,545.05

PROTECTIVE TUBE SENSOR 1 Piece(s) Same day 0.6m-TR-71wf, TR-71nw, TR-73U, (Former models TR-701AW, TR-701NW, TR-71S, TR-72S, TR-71U, TR-72U, TR-71Ui, TR-72Ui, TR-71 W, TR-72 W)-40 to 110℃N/AAgitated water/: Approx. 18 seconds-50 to 115℃Underwater type, etc.Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C /80 to 100°C)--Tip: stainless steel pipe (SUS316); wiring: TPE resin (Coated cable)

฿ 3,985.00

PROTECTIVE TUBE SENSOR 1 Piece(s) 19 Day(s) 2m70 mm / pointed ø2.0 mmTR-52, TR-52S, TR-52i, RTR-52 A, RTR-502-60 to 155℃Only the protective sleeve part is underwater type, and other parts are immersion-proof type--70 to 180℃-Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C / 80 to 110°C), average ±1.0°C (-60 to -40°C /110 to 155°C)In air: approx. 90 seconds; agitated water: approx. 3 seconds-Materials: Materials: Tip: stainless steel pipe (SUS316); switching part: fluoropolymer (shrink tube), wiring: fluoropolymer (Coated cable)

฿ 5,928.00

FINE SENSITIVITY SENSOR 1 Piece(s) 19 Day(s) 2m40 mm / ø1.0 mmTR-52, TR-52S, RTR-52, RTR-502/502L-60 to 155℃Only the protective sleeve part is underwater type, and other parts are immersion-proof type---Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C / 80 to 110°C), average ±1.0°C (-60 to -40°C /110 to 155°C)In air: approx. 90 seconds; agitated water: approx. 3 seconds70 to 180℃Tip: stainless steel pipe (SUS316); switching part: fluoropolymer (shrink tube), wiring: fluoropolymer (Coated cable)

Loading...

  1. 1