Testo (1 ch) Testo 174T, 0572 Series

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·Since it can measure low temperatures up to -30°C, it can be used in medicated cool boxes, etc.
    ·You can easily manage your data by downloading the software (free of charge).
    ·Built-in temperature sensor. (1 channel)
    ·Temperature accuracy ±0.5°C
    ·Data protection function, memory data will not be lost even when the battery is dead or replaced.
    ·Full functionality: Upper and lower limit alarm installation display, battery level display.
    ·The battery uses a commercially available button-type lithium battery "CR2032."
    ·2-year warranty for peace of mind.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat