(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Memory meter type II SK-L200TII sensor for temperature measurement
Part Number |
---|
61-0067-47 |
61-0067-48 |
61-0067-49 |
61-0067-50 |
61-0067-51 |
61-0067-52 |
61-0067-53 |
61-0067-54 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Weight | Details | Accuracy | Product detail type | Code number | Waterproof | Temperature sensor part material | Hand grip material | Measuring Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,834.00 | WATERPROOF SENSOR | 1 Piece(s) | 15 Day(s) | Dimensions: Temperature sensing part size: ø3 × (l) 150 mm; Grip size: ø18 × (l) 100 mm; Cord: 3.75 m | Approx. 140 g | - | ±2℃(-40 to -10), ±1.0℃(-9.9 to 14.9), ±0.6℃(15.0 to 35.0), ±1.0℃(35.1 to 105.0) | ø3 × 150 mm, Cord 3.75 m | 8164-00 | Compliant with JIS C0920IP × 5 (*The main body is not waterproof) | SUS304 | Polyacetal resin | -40 to 105.0℃ | ||
฿ 5,160.00 | WATERPROOF SENSOR | 1 Piece(s) | 15 Day(s) | Dimensions: Temperature sensing part size: ø3 × (l) 150 mm; Grip size: ø18 × (l) 100 mm; Cord: 5 m | Approx. 161 g | - | ±2℃(-40 to -10), ±1.0℃(-9.9 to 14.9), ±0.6℃(15.0 to 35.0), ±1.0℃(35.1 to 105.0) | ø3 × 150 mm, Cord 5 m | 8165-00 | Compliant with JIS C0920IP × 5 (*The main body is not waterproof) | SUS304 | Polyacetal resin | -40 to 105.0℃ | ||
฿ 999,999,999.00 | WATERPROOF SENSOR | 1 Piece(s) | Quote | Dimensions: Temperature sensing part size: ø5 × (l) 20 mm; Cord: 3.75 m | Approx. 86 g | - | ±2℃(-40 to -10), ±1.0℃(-9.9 to 14.9), ±0.6℃(15.0 to 35.0), ±1.0℃(35.1 to 105.0) | ø5 × 20 mm, Cord 3.75 m | 8166-00 | Compliant with JIS C0920IP × 7 (*The main body is not waterproof) | SUS430 | - | -40 to 105.0℃ | ||
฿ 3,422.00 | WATERPROOF SENSOR | 1 Piece(s) | 15 Day(s) | Dimensions: Temperature sensing part size: ø5 × (l) 20 mm; Cord: 5 m | Approx. 108 g | - | ±2℃(-40 to -10), ±1.0℃(-9.9 to 14.9), ±0.6℃(15.0 to 35.0), ±1.0℃(35.1 to 105.0) | ø5 × 20 mm, Cord 5 m | 8167-00 | Compliant with JIS C0920IP × 7 (*The main body is not waterproof) | SUS430 | - | -40 to 105.0℃ | ||
฿ 999,999,999.00 | HIGH TEMPERATURE SENSOR | 1 Piece(s) | Quote | Dimensions: Temperature sensing part size: ø3 × (l) 150 mm; Grip size: ø18 × (l) 100 mm; Cord: 1.5 m | Approx. 102 g | - | ±2°C (-40 to -10), ±1.0°C (-9.9 to 14.9), ±0.5°C (15.0 to 35.0), ±(1.2% rdg + 0.2)°C (35.1 to 200) | -40 to 200℃ ø3×150mm | 8167-01 | Compliant with JIS C0920IP × 5 (*The main body is not waterproof) | SUS304 | Polyacetal resin | -40 to 200℃ | ||
฿ 999,999,999.00 | HIGH TEMPERATURE SENSOR | 1 Piece(s) | Quote | Dimensions: Temperature Sensing Part: ø3 × (l) 400 mm; Grip Section: ø18 × (l) 100 mm; Cord: 1.5 m | Approx. 104 g | - | ±2°C (-40 to -10), ±1.0°C (-9.9 to 14.9), ±0.5°C (15.0 to 35.0), ±(1.2% rdg + 0.2)°C (35.1 to 200) | -40 to 200℃ ø3×400mm | 8167-02 | Compliant with JIS C0920IP × 5 (*The main body is not waterproof) | SUS304 | Polyacetal resin | -40 to 200℃ | ||
฿ 999,999,999.00 | AAA | 1 Piece(s) | Quote | Dimensions: Temperature sensing part size: ø5 × 250 mm; Cord length: Approx. 4.8 m | Approx. 252 g | Temperature sensor part material: SUS304; Grip material: SUS303 | ±2℃(-15 to 15)±0.6℃(15.0 to 35.0), ±2.0℃(35.1 to 65) | -15 to 65℃ | 8167-03 | Compliant with JIS C0920IP × 5 (*The main body is not waterproof) | - | - | -15 to 65℃ | ||
฿ 999,999,999.00 | COMPOST SENSOR SK-LT2-10 | 1 Piece(s) | Quote | Dimensions: Temperature sensing part size: ø8 × 900 mm; Cord length: Approx. 4 m | Approx. 431 g | Temperature sensor part material: SUS304; Grip material: SUS303 | ±2℃(-40 to -15), ±0.6℃(15.0 to 35.0), ±2.0℃(35.1 to 105.0) | -40 to 105.0℃ | 8167-04 | Compliant with JIS C0920IP × 5 (*The main body is not waterproof) | - | - | -40 to 105.0℃ |
Loading...
Temperature sensor | Thermistor | Main unit section material | ABS resin | Cord material | PCV resin |
---|
How can we improve?
How can we improve?