1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Inflatable Thermostat, TTE3 Series

Liquid Inflatable Thermostat, TTE3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Liquid inflatable thermostat, TTE3 series
[Features]
·With both A and B contacts, it is suitable for heat prevention.

 
Part Number
2-1390-01
2-1390-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Size Product detail type Temperature range Material

฿ 2,050.00

LIQUIDEXPANSION THERMOSTAT 1 Piece(s) 19 Day(s) TTE3Lø21×130mm30 to 110℃30 to 110℃Thermosensitive part: stainless steel (SUS304)

฿ 2,050.00

LIQUIDEXPANSION THERMOSTAT 1 Piece(s) 19 Day(s) TTE3Hø21×160mm50 to 320℃50 to 320℃Thermosensitive part stainless steel (SUS304)

Loading...

  1. 1

Basic Information

Details Thermostat Mounting screw PT1/4 Contact capacity A/8A, B/16A
Voltage 250V