1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chartless Recorder, 73VR Series

Chartless Recorder, 73VR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 120,560.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Input can be selected from direct current voltage signal, thermocouple, and resistance temperature detector (RTD), and specifications can be set individually.
·Easy-to-read 5.5-inch TFT liquid crystal with easy-to-use touch panel.
·Since Ethernet (Modbus/TCP) is standard equipment, real-time monitoring is possible on a personal computer.
·When the direct current voltage input is 4 channels or less, 100 milliseconds of data can be collected in high-speed sampling mode.

 
Part Number
1-9550-01
1-9550-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Number of input points

฿ 120,560.00

CHARTLESS RECORDER 1 Piece(s) 40 Day(s) 73VR2102-N-M22

฿ 139,850.00

CHARTLESS RECORDER 1 Piece(s) 40 Day(s) 73VR2106-N-M26

Loading...

  1. 1

Basic Information

Size 151.5×172×151.5mm Details With alarm function and calculation function Protection rating IP65 compliant
Input type Analog signal: direct current voltage / thermocouple / resistance temperature detector (RTD); digital signal: trigger input (1 point) Recording cycle 0.1, 0.5, 1, 2, 5, 10 seconds, 1 minute, 10 minutes (for voltage input) Ethernet communication Compliant with 10BASE-T/100BASE-TX (automatic switching), IEEE802 (10BASE-T), and IEEE802.3 (100BASE-TX) standards
AC power supply Allowable voltage range: 85 to 264 V AC 47 to 66 Hz; 100 V AC approx. 25 VA; 240 V AC approx. 35 VA