1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Oxygen Monitor OX-600-05 Battery Specifications

DRY CELL

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 68,325.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Specification: Remote 5m type (battery specification)
・Detection target gas: Oxygen in atmosphere
・Detection range: 0 - 25.0vol% (1digit/0.1vol%)
・Detection principle: Diaphragm galvanic battery type
・Detecting method: Diffusion type
・Alarm type: Gas alarm/alarm self-holding, canceled by reset switch, Failure Alarm/automatic return
・Alarm display: Buzzer and LEDs are flashing
・External output: 0 - 1VDC
・Power supply: Dry cell (AA x 2)
・Function: Atmospheric pressure correction function, With self-diagnosis function (sensor abnormality , clock abnormality, system trouble)
・Size: Body/80 x 35.5 x 120mm, Remote sensor/40 x 33.5 x 95mm
・Weight: Approx 230g

 
Part Number
3-3300-13 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 68,325.00

฿ 51,243.75

DRY CELL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-3300-13 in the Small Oxygen Monitor OX-600-05 Battery Specifications series.