1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Oxygen Monitor OX-600-10AC Remote 10m Type (AC Power Supply Specification)

SMALL OXYGEN MONITOR

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 74,018.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Specification: Remote 10m type (AC power specification)
・Detection target gas: Oxygen in atmosphere
・Detection range: 0 - 25.0vol% (1digit/0.1vol%)
・Detection principle: Diaphragm galvanic battery type
・Detecting method: Diffusion
・Alarm type: Gas alarm/alarm self-holding, canceled by reset switch, Failure Alarm/automatic return
・Alarm display: Buzzer and LEDs are flashing
・External output: 4 - 20mA or 0 - 1VDC
・Power supply: 100VAC 50/60Hz
・Power cable: 3.2m 2P type
・Function: Atmospheric pressure correction function, With self-diagnosis function (sensor abnormality , clock abnormality, system trouble)
・Size: Body/80 x 35.5 x 120mm, Remote sensor/40 x 33.5 x 95mm
・Weight: Approx 200g

 
Part Number
1-7996-14 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 74,018.00

฿ 55,513.50

SMALL OXYGEN MONITOR 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-7996-14 in the Small Oxygen Monitor OX-600-10AC Remote 10m Type (AC Power Supply Specification) series.