Small Oxygen Monitor OX-600-05AC Remote 5m Type (AC Power Supply Specification)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Specification: Remote 5m type (AC power specification)
    ・Detection target gas: Oxygen in atmosphere
    ・Detection range: 0 - 25.0vol% (1digit/0.1vol%)
    ・Detection principle: Diaphragm galvanic battery type
    ・Detecting method: Diffusion
    ・Alarm type: Gas alarm/alarm self-holding, canceled by reset switch, Failure Alarm/automatic return
    ・Alarm display: Buzzer and LEDs are flashing
    ・External output: 4 - 20mA or 0 - 1VDC
    ・Power supply: 100VAC 50/60Hz
    ・Power cable: 3.2m 2P type
    ・Function: Atmospheric pressure correction function, With self-diagnosis function (sensor abnormality , clock abnormality, system trouble)
    ・Size: Body/80 x 35.5 x 120mm, Remote sensor/40 x 33.5 x 95mm
    ・Weight: Approx 200g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat