1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope, SLM Series

Microscope, SLM Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 64,732.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a high-performance microscope with 20 to 110 magnification with an inexpensive price.
·It can be used for quality testing, verification reports, and multi-person observation.
·Images can be imported into a personal computer with the manufacturer’s product SL-62 for easy measurement and image processing.

 
Part Number
61-0413-15SALE
61-0413-16SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain unit weight Main unit size (Width) Main unit size (Depth) Main unit size (Height) Accessory

฿ 64,732.00

฿ 51,785.60

MICROSCOPE WIDE BASE 1 Piece(s) 19 Day(s) 3.6 kg260mm380mm350mmHex key for assembly, ground wire, conductive color mat

฿ 66,547.00

฿ 53,237.60

MICROSCOPE 1 Piece(s) 19 Day(s) 2.4 kg150mm227mm315mmGround wire, conductive color mat

Loading...

  1. 1