1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light Magnifier, LUXO WAVE LED

LED Light Magnifier, LUXO WAVE LED
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 56,262.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The LEDs are arranged on the left and right against the lens, and the left and right LEDs can control dimming and ON/OFF independently.
·It has a step-type light intensity adjustment function of 100% -50% -0%, and it is possible to use various lighting effects in combination with independent LED control.
·It can be fixed to a desk with a table clamp.
·The long arm provides smooth vertical and horizontal operation, allowing the magnifier to stay in the proper position at all times without wobbling.
·The joint mechanism of the head allows the lighting and lens to rotate up, down, left or right, so the degree of freedom in product installation is extremely high.

 
Part Number
3-3343-01SALE
3-3343-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLens magnification

฿ 56,262.00

฿ 45,009.60

LIGHTING MAGNIFIER 1 Piece(s) 19 Day(s) 3.5 times

฿ 60,762.00

฿ 48,609.60

LIGHTING MAGNIFIER 1 Piece(s) 19 Day(s) 5 times

Loading...

  1. 1

Basic Information

Light Source LED with dimming function (3 levels of 100, 50, 0%) Color temperature 4000K Arm length Approx. 1,050 mm
Lens size (mm) 100×168 Clamp mounting width 8 to 70mm Material Arm/steel, shade/aluminum
Power Supply 100 V AC 50/60 Hz A plug / 17 W