1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snake Scope, SS Series

Snake Scope, SS Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can visually check the gaps easily that are out of sight and the spaces beyond.
·Since the built-in LED is equipped at the tip of the cable part, it can be used even in the dark.
·The cable part is waterproof IP67 compliant (excluding the connector part).

 
Part Number
2-115-31
61-9953-51SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall length Camera diameter Supported products Cable material Weight Specifications Accessory

฿ 5,460.00

REPLACEMENT CAMERA CABLE 1 Piece(s) 19 Day(s) ---Copper wire (PE coating)-Replacement camera cable (camera diameter ø8 mm interlock type)dedicated attachment (double hook, single hook, mirror, magnet)

฿ 18,107.00

฿ 14,485.60

SS-VC 9005 5 M CABLE 1 Piece(s) 19 Day(s) Approx. 5 mø 9mmSS-11/SS-12-Approx. 1,180 g-Attachment set

Loading...

  1. 1