1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Related Product, Air Hose Reel

AIR HOSE REEL

Air Related Product, Air Hose Reel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,003.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact, lightweight and convenient for carrying into areas that are far from an available air source (can be used as an air drum similar to an electric work drum)
· Open design for easy maintenance.

 
Part Number
HR-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,003.53

AIR HOSE REEL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Inner diameter(mm) 8 Outer diameter(mm) 12 Overall length(m) 8
Working pressure(kg/cm2) 12 Limit pressure(kg/cm2) 24