1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Flat-Taper Diamond File For Precision Use

Flex Flat-Taper Diamond File For Precision Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,334.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond abrasive grains are fixed to the file surface by electrodeposition (electrodeposition plating).
· Diamond abrasive grains protrude significantly providing excellent cutting performance.
· Uses carefully selected diamond abrasive grains and electrodeposition processing is applied especially strongly as a machine finish for excellent durability.
· Ideal for finishing high-hardness metals, such as mold steel, hardened steel and carbide, etc., and ceramics, etc., for polishing and finishing various molds and for deburring and correcting machine parts.

 
Part Number
AFD2.5-1.5
AFD2.5-2
AFD2.5-4
AFD4-1.5
AFD4-2
AFD4-4
AFD6-1.5
AFD6-2
AFD6-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Tip width
(mm)

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 1502.5

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 2002.5

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 4002.5

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 1504

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 2004

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 4004

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 1506

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 2006

฿ 4,334.82

AXE ROTARY BAR 1 Piece(s) 31 Day(s) 4006

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Taper Type Overall Length(mm) 65
Electrodeposition segment length(mm) 30 Single Product Set Product Single Item Tip thickness(mm) 0.5
Round handle(ø) 3