(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Diamond abrasive grains are fixed to the file surface by electrodeposition (electrodeposition plating).
· Diamond abrasive grains protrude significantly providing excellent cutting performance.
· Uses carefully selected diamond abrasive grains and electrodeposition processing is applied especially strongly as a machine finish for excellent durability.
· Ideal for finishing high-hardness metals, such as mold steel, hardened steel and carbide, etc., and ceramics, etc., for polishing and finishing various molds and for deburring and correcting machine parts.
Part Number |
---|
YSL4-1.5 |
YSL4-2 |
YSL4-4 |
YSL6-2 |
YSL6-4 |
YSL8-1.5 |
YSL8-2 |
YSL8-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Tip width (mm) |
---|---|---|---|---|---|---|---|
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 150 | 4 | ||
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 200 | 4 | ||
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 400 | 4 | ||
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 200 | 6 | ||
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 400 | 6 | ||
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 150 | 8 | ||
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 200 | 8 | ||
฿ 6,159.13 | AXE ROTARY BAR | 1 Piece(s) | 31 Day(s) | 400 | 8 |
Loading...
Type | Diamond Electrodeposition File | Product Type | Taper Type | Overall Length(mm) | 180 |
---|---|---|---|---|---|
Electrodeposition segment length(mm) | 50 | Single Product Set Product | Single Item | Tip thickness(mm) | 0.5 |
How can we improve?
How can we improve?