1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Daiwa Rabin HS-Type New High-Speed Rabin (60,000 rpm)

Daiwa Rabin HS-Type New High-Speed Rabin (60,000 rpm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plenty of surplus strength when using at 60,000 rpm
· Since there is plenty of surplus strength available when using at 60,000 r.p.m, a high-quality stainless steel shaft is used.
· The rubber bonding has been entirely revised to ensure complete safety.

 
Part Number
HS8-4
HS8-6
HS8-8
HS8-10
HS12-4
HS12-6
HS12-8
HS12-10
HS22-4
HS22-6
HS22-8
HS22-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)

฿ 598.73

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 80413

฿ 673.00

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 80616

฿ 712.68

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 80817

฿ 746.32

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 801017

฿ 598.73

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 120413

฿ 673.00

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 120616

฿ 712.68

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 120817

฿ 746.32

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 1201017

฿ 598.73

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 220413

฿ 673.00

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 220616

฿ 712.68

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 220817

฿ 746.32

AXE POLISHING TOOL 1 Piece(s) 31 Day(s) 2201017

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 3