1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Hard Rotary Bar Type A B Series End Cut (E)

AXE ROTARY BAR

Ultra-Hard Rotary Bar Type A B Series End Cut (E)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,455.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can place a cut blade on the end surface of an A type rotary bar to cut the bottom surface.

 
Part Number
A-51E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,455.00

AXE ROTARY BAR 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Shape Cylinder type Product Type shank diameter 3 mm Blade tip shape Cross End Cut
blade diameter(mm) ø6.4 Blade Length(mm) 13 Shank length(mm) 30

Please check the type/dimensions/specifications of the part A-51E in the Ultra-Hard Rotary Bar Type A B Series End Cut (E) series.