1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Belt Sander (Rear Exhaust) BL-20

AXE GRINDER

Belt Sander (Rear Exhaust) BL-20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,069.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This model is widely used in general applications.
· Belt width: 20 mm; Arm length: 215 mm
· Arm adjustment angle: 120° (the arm angle can be freely set according to work requirements)

 
Part Number
BL-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,069.99

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 20 Belt Dimensions (Length)(mm) 520 Overall Length(mm) 345
Operating Air Pressure(Mpa) 0.45 to 0.65 Number of load-free rotations(rpm) 16,000 Air Consumption Amount(m³/min) 0.5
Ventilation Rear Arm adjustment angle(°) 120 Weight(g) 1,000

Please check the type/dimensions/specifications of the part BL-20 in the Belt Sander (Rear Exhaust) BL-20 series.