1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Grinder (3 ") (Horizontal Exhaust)

AXE GRINDER

Long Grinder (3 ") (Horizontal Exhaust)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,860.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent workability and durability.
· This model adopts an extension spindle so the thickness of the extension element is only ø19 mm.
· As a result it provides superior workability when used to polish and deburr in deep holes and small apertures.
· The extension spindle employs two precision seal ball bearings, for a total of four in conjunction with the main body, for a highly robust air tool.
· The grip part is extended with an anti-slip grooved design while still providing superior workability.

 
Part Number
LNG-1113
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,860.90

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Long shaft type Number of load-free rotations(rpm) 28,000 Overall Length(mm) 212
Operating Air Pressure(Mpa) 0.4 to 0.65 Air Consumption Amount(m³/min) 0.4 Ventilation Direction Side

Please check the type/dimensions/specifications of the part LNG-1113 in the Long Grinder (3 ") (Horizontal Exhaust) series.