1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder For Professionals (Rear Exhaust)

AXE GRINDER

Air Grinder For Professionals (Rear Exhaust)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,858.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Rear exhaust type straight grinder
·Compact, easy to use, and versatile for general tasks

 
Part Number
FAG-1081R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,858.93

AXE GRINDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Regular Type Number of load-free rotations(rpm) 25,000 Overall Length(mm) 120
Operating Air Pressure(Mpa) 0.4 to 0.65 Air Consumption Amount(m³/min) 0.3 Ventilation Direction Rear

Please check the type/dimensions/specifications of the part FAG-1081R in the Air Grinder For Professionals (Rear Exhaust) series.