1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Quiet Air Grinder (Rear Exhaust) (Long Type) (Part Number)

AXE GRINDER

Ultra-Quiet Air Grinder (Rear Exhaust) (Long Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,986.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs a muffled rotary air motor.
· Continuous operation is made easy thanks to the included button switch.
· Reduced weight thanks to the use of an aluminum body.
· Ideal for work in deeply recessed areas.
· Attaching the included sleeve collet enables 3-mm chucking.
· Thin tip diameter for improved workability.

 
Part Number
AX-1113B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,986.66

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Sound dampening type Number of load-free rotations(rpm) 28,000 Overall Length(mm) 207
Operating Air Pressure(Mpa) 0.4 to 0.6 Air Consumption Amount(m³/min) 0.3 Ventilation Direction Rear

Please check the type/dimensions/specifications of the part AX-1113B in the Ultra-Quiet Air Grinder (Rear Exhaust) (Long Type) series.