1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Quiet Air Grinder (Rear Exhaust) (for Medium Work)

AXE GRINDER

Ultra-Quiet Air Grinder (Rear Exhaust) (for Medium Work)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,971.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Uses a sound damping rotary air motor
·Continuous work can be done easily with a button switch
·Weight reduction with aluminum body
·By attaching the included sleeve collet, it is possible to chuck up to 3 mm
·The tip diameter is thin and workability is improved

 
Part Number
AX-1080B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,971.42

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Sound dampening type Number of load-free rotations(rpm) 30,000 Overall Length(mm) 155
Operating Air Pressure(Mpa) 0.4 to 0.6 Air Consumption Amount(m³/min) 0.3 Ventilation Direction Rear

Please check the type/dimensions/specifications of the part AX-1080B in the Ultra-Quiet Air Grinder (Rear Exhaust) (for Medium Work) series.