1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Equal Angle Steel Sander, Rear Exhaust Type (Overall Length 124 mm)

AXE GRINDER

Micro Equal Angle Steel Sander, Rear Exhaust Type (Overall Length 124 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,130.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports grinding using a cup grinding stone and aluminum grinding/polishing using cup rubbing.
· Grinding using a disk tool.
· Third-party cup grinding stones can be used provided they support mounting screw dimensions of M7 × P0.75.
· Employs a precision gear pinion for stable power.
· Compact design and compact/lightweight construction thanks to the use of an aluminum body.
· Employs a special blade (molded) with improved durability.
· Features reduced exhaust noise and enhanced quiet operation.
[Applications]
· Mold/metal processing and sheet metal coating.
· Deburring/chamfering, paint removal, rust removal, mold surface adjustments, deburring of parts.

 
Part Number
MS-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,130.50

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 25,000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.4 to 0.6
Overall Length(mm) 124 Ventilation Rear

Please check the type/dimensions/specifications of the part MS-90 in the Micro Equal Angle Steel Sander, Rear Exhaust Type (Overall Length 124 mm) series.